Product Description
- ??The load capacity is the value when using one hinge. For calculation conditions, please refer to the Concept of Load bearing
- ??Please note this product is designed for use on wood. Hole positioning on wood should be done by aligning the actual hinge. This product is not suitable for sheet metal or installations with hole pitch limitations.
- ??When installing to sheet metal, be sure to perform thread relief processing (chamfering) on the mounting surface side. In this way, the screw head will not protrude when the hinge is fixed.
Product Specifications
Material
304 Stainless Steel
Finish
Satin
Weight of Item (g)
360
Length or Depth of Item when closed (mm)
38
Length or Depth of Item when closed (in)
1.5
Height of Item (mm)
38
Height of Item (in)
1.5
Width of Item (mm)
600
Width of Item (in)
23.625
Load Capacity (kg)
53
Load Capacity (lbs)
116
CC Length (mm)
70
CC Length (in)
2.75
Holes
18
All-Stainless Steel
Y
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
M4 flat head screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is REACH Compliant
O
Is RoHS Compliant
RoHS 3
Is Accessory
N