LSN8-32-300

PIANO HINGE - LSN8-32-300

MSRP:
$12.00
Product Specifications
Material
304 Stainless Steel
Finish
Satin
Weight of Item (g)
80
Length or Depth of Item when closed (mm)
3.4
Length or Depth of Item when closed (in)
0.1875
Height of Item (mm)
32
Height of Item (in)
1.3125
Width of Item (mm)
300
Width of Item (in)
11.8125
Load Capacity (kg)
14
Load Capacity (lbs)
31
Holes
0
All-Stainless Steel
Y
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products

PIANO HINGE - LSN8-32-1000

$34.00
PIANO HINGE - LSN8-32-1800

$64.80
PIANO HINGE - LSN8-25-1000

$32.60