Image coming soon
LSN15-38-450C

PIANO HINGE W/SOFT-CLOSE - LSN15-38-450C

MSRP:
$39.20
Product Specifications
Material
304 Stainless Steel
Finish
Satin
Weight of Item (g)
270
Length or Depth of Item when closed (mm)
6.6
Length or Depth of Item when closed (in)
0.3125
Height of Item (mm)
38
Height of Item (in)
1.5
Width of Item (mm)
450
Width of Item (in)
17.75
Load Capacity (kg)
40
Load Capacity (lbs)
88
CC Length (mm)
70
CC Length (in)
2.75
Holes
14
All-Stainless Steel
Y
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
M4 flat head screw,
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is REACH Compliant
O
Is RoHS Compliant
RoHS 3
Is Accessory
N

Related Products

Image coming soon

$55.40
PIANO HINGE - LSN15-38-1800

$108.00
PIANO HINGE - LSN15-38-1000

$59.00
PIANO HINGE - LSN15-32-350

$22.00
PIANO HINGE - LSN15-32-750

$42.00