GP-40

PIVOT TYPE GLASS DOOR HINGE - GP-40

MSRP:
$42.90 USD
(No reviews yet) Write a Review
Quantity:
Product Description
  • Pressure-fit hinge
  • Glass door hinge for inset use
  • Door Size: Max. W450 × H700 × t8 mm (W17-3/4" × H27-9/16" × t5/16")
  • Door Weight: Max. 4 kg/pair (8.8 lbs/pair)
  • Glass Door Thickness: Max. 8 mm (5/16")
  • Pre-drilling on glass not required
  • Non-handed
Product Specifications
Material
Brass
Finish
Satin Nickel
Weight of Item (g)
76
Length or Depth of Item when closed (mm)
30
Length or Depth of Item when closed (in)
1.1875
Length or Depth of Item when open (mm)
47.5
Length or Depth of Item when open (in)
1.875
Height of Item (mm)
21.5
Height of Item (in)
0.875
Width of Item (mm)
40
Width of Item (in)
1.625
Load Capacity (kg/pr)
4
Load Capacity (lbs/pr)
8.8
Max. Door Height (mm)
700
Max. Door Height (in)
27.5625
Max. Door Width (in)
17.6875
Max. Door Thickness (mm)
8
Max. Door Thickness (in)
0.3125
Min. Door Thickness (mm)
4
Min. Door Thickness (in)
0.1875
Holes
2
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
4 mm or # 8 self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files

Related Products

GLASS DOOR HINGE 24K GOLD - GS-GH5-GP

$138.60
LEFT SIDE PIVOT INSET GLASS DOOR HINGE - GPH-40L

$3.50
RIGHT SIDE INSET PIVOT GLASS DOOR HINGE - GPH-40R

$3.50
GLASS DOOR FACE PLATE FOR OLYMPIA HINGE - GH-360FP-GP

$72.50
OVERLAY DOOR PIVOT HINGE - PAS-60

$103.70