Product Description
- Plastic hinge holds doors at 4 different positions (90°each) without secondary support
- Ivory or Black available
- Door Sizes Max. W400 × H500 mm/pair (W15-3/4" × 19-11/16" /pair)
- Door Weight: Max.1.2 kg/pair (2.6 lbs/pair)
Product Specifications
Material
Polyacetal
Finish
Ivory
Weight of Item (g)
89
Length or Depth of Item when closed (mm)
17
Length or Depth of Item when closed (in)
0.6875
Height of Item (mm)
50
Height of Item (in)
2
Width of Item (mm)
60
Width of Item (in)
2.375
Max. Panel Height (mm)
500
Max. Panel Height (in)
19.6875
Max. Panel Width (mm)
400
Max. Panel Width (in)
15.75
Max. Panel Weight (kg)
1.2
Max. Panel Weight (lbs)
2.64
Release Torque (kgf-cm)
5
Release Torque (lbs-in)
4.35
Detent Angle (degree)
0
Detent Holding Force (kgf-cm)
5
Detent Holding Force (lbs-in)
4.3
Knuckles
2
Holes
4
Adjustable
N
Max. Opening Angle (?)
180
Max. Opening Angle (degree)
180
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
4 mm or #8 screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is REACH Compliant
o
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files