Product Description
- A top bearing template router bit can be used with this jig. it would require 2 passes with a 1" template bit, and 2 passes with a 1/4" template bit.
Product Specifications
Material
Plastic
Finish
Clear
Weight of Item (g)
250
Height of Item (mm)
190
Height of Item (in)
7.5
Width of Item (mm)
26
Width of Item (in)
1.0625
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
Y