Image coming soon
HES3D-V135-TMP

PLASTIC JIG TEMPLATE FOR HES3D-V135 - HES3D-V135-TMP

MSRP:
$55.00
Product Specifications
Material
PPMA
Finish
Clear
Weight of Item (g)
220
Height of Item (mm)
32
Height of Item (in)
1.3125
Width of Item (mm)
6.2
Width of Item (in)
0.25
Are Fasteners Included
N
Are Fasteners Required
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
Y

Related Products

PLASTIC JIG TEMPLATE FOR HES3D-120 - HES3D-120-TMP

$55.00
PLASTIC JIG TEMPLATE FOR HES3D-E190 - HES3D-E190-TMP

$70.00
Image coming soon

$23.00
PLASTIC JIG TEMPLATE FOR HES3D-E160 - HES3D-E160-TMP

$35.00
Image coming soon

$23.00