Product Description
Discover a Superior Ventilation Solution
- The
APD Series
- plastic ventilator grill provides good air exchange potential while protecting people and equipment as well as preventing the infiltration of large debris. From our line-up of
- , this particular model is the
APD-170/BLK
- , which has a
black finish
- and an oblong shape. Other shapes, sizes, and finishes are also available.
Made of High-Quality ABS Resin
- The
APD-170/BLK
- plastic ventilator is made of an amorphous three-part polymer resin known as ABS or acrylonitrile butadiene styrene. ABS is lightweight and rigid with excellent structural properties and heat performance, holding up in hot weather and not losing its strength in the cold. ABS is extensively used in pipes, fittings, and hoses, as it offers good strength and resistance to mechanical pressures. It is also used in automobiles, medical devices, appliances, gardening tools, appliances, toys, food processing, and electronics (e.g., computer keyboards).
Suitable for Electronics, Food Service, and More
- The usefulness of ABS as a ventilator grill material stems from its suitability for a large number of applications. For example, the
APD-170/BLK
- Electronics enclosures
- Food processing equipment
- Healthcare machines and workstations
- Furniture and cabinetry
- plastic ventilator can be used to ventilate applications such as:
NOTE:
- This ventilator CAN be pressure fitted into place.
Specifications
- This model,
APD-170/BLK
- Shape: Oblong
- Finish: Black
- Dimensions: 6–15/16” × 1–39/64” (176 mm × 41 mm)
- RoHS Status: 3
- , has the following specs:
Additional Sizes, Shapes, & Finishes Available
- You can purchase the
APD Series
- plastic ventilator in three additional finishes besides black: brown, ivory, and chrome. There is also a larger version of this
APD-170
- vent, the
APDL-260
- , which has the same oblong shape and finish color options.
APD-1706–15/16” × 1–39/64” (176 mm × 41 mm) | APDL-2601–15/64” × 2-3/4” (26 × 70 mm) | ||
Black: | [You Are Here] | Black: | APDL-260/BLK |
Brown: | APD-170/BRN | Brown: | APDL-260/BRN |
Ivory: | APD-170/IVY | Ivory: | APDL-260/IVY |
Chrome: | APD-170/CR | Chrome: | [Not Available] |
- Alternatively, our
APK Series
- of ABS ventilators offers a slightly larger vent, with a rectangular shape and the same four finish options. These are available in the smaller
- and the larger
- .
Choose Sugatsune America Ventilators for Your Project
- We carry a wide selection of
cable grommets, ventilators, chutes, and spouts
- for your applications that require moving air, fluids, or objects between two spaces. The
APD-170/BLK
- plastic ventilator grill is one of over 6, products that we stock here at Sugatsune America, with more added every year to meet the ever-evolving needs of architects, project managers, and contractors like yourself. Check out our
- to see our product catalogs, or play around with our
- .
- if you need any help with the
APD-17/BLK
- plastic ventilator or have any questions about any of our products.
Product Specifications
Material
Plastic (ABS)
Finish
Black
Weight of Item (g)
22
Length or Depth of Item when closed (mm)
41
Length or Depth of Item when closed (in)
1.625
Height of Item (mm)
11.3
Height of Item (in)
0.5
Width of Item (mm)
176
Width of Item (in)
6.9375
Bore Dimensions(mm)
167.5 x 35
Nesting Grommets
N
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files