Product Description
- Available in 2 sizes and 4 finishes
- Can be pressure fit into place
Product Specifications
Material
Plastic (ABS)
Finish
Black
Weight of Item (g)
100
Length or Depth of Item when closed (mm)
10
Length or Depth of Item when closed (in)
0.394
Height of Item (mm)
95
Height of Item (in)
3.74
Width of Item (mm)
310
Width of Item (in)
12.205
Bore Dimensions(mm)
300.5 x 85.5
Nesting Grommets
N
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files