Product Description
- Promotes air flow even when pushed up against a wall or other surface
- Design obscures veiw of ventilation slits for a clean appearance
- Can be pressure fit into place
Product Specifications
Material
Plastic (ABS)
Finish
Brown
Weight of Item (g)
5
Length or Depth of Item when closed (mm)
45
Length or Depth of Item when closed (in)
1.8125
Height of Item (mm)
10.3
Height of Item (in)
0.4375
Width of Item (mm)
45
Width of Item (in)
1.8125
Bore Dimensions(mm)
40
Nesting Grommets
N
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files