Product Description
- Pocket Door System (Inset / Soft-Close) with door alignment adjustability.
- Featuring Olympia soft-close hinges with 5-speed precision adjustability for door closing speed.
- The hanging angle of the door can be easily adjusted to counteract/balance and prevent door sag. When installing, the door can be lifted upward into 5 different positions.
- The sliding system allows doors to recede inside cabinets. Doors will occupy minimal amount of space, providing full access to cabinet interior.
- Slide length: 28"
- Durability: successfully passed 40,000 open/close private cycles.
- One System is needed per door
Product Specifications
Material
Zinc Alloy
Finish
Nickel
Weight of Item (g)
2162
Length or Depth of Item when open (mm)
717
Length or Depth of Item when closed (in)
28.25
Height of Item (mm)
710
Height of Item (in)
28
Width of Item (mm)
45
Width of Item (in)
1.8125
Load Capacity (kg)
9
Load Capacity (lbs)
19.84
Slide Length (mm)
716.2
Slide Length (in)
28.1875
Max. Door Height (mm)
1200
Max. Door Height (in)
47.25
Min. Door Height (mm)
800
Min. Door Height (in)
31.5
Max. Door Width (mm)
610
Max. Door Width (in)
24
Max. Door Thickness (mm)
30
Max. Door Thickness (in)
1.1875
Max. Door Weight (kg)
9
Max. Door Weight (lbs)
19.8
Door Storage Amount (mm)
573
Door Storage Amount (in)
22.5625
Min. Cabinet Depth Required (mm)
717
Min. Cabinet Depth Required (in)
28.25
Soft Closing
Y
Quantity of Slides (2, 3, or 4)
2
Quantity of Hinges (2, 3, or 4)
2
Sag Adjustment
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Is NSF Compliant
N
Is Accessory
N
Product Videos
Downloadable Files