Product Description
- Pocket Door System (Overlay / Soft-Close) with door alignment adjustability.
- Overlay amount is up to 3/8" (10 mm).
- Overlay damper unit with adjustment screw included with package.
- The damper hinges can be replaced with hinges with catch function (included with package).
- The hanging angle of the door can be easily adjusted to counteract/balance and prevent door sag. When installing, the door can be lifted upward into 5 different positions.
- The sliding system allows doors to recede inside cabinets. Doors will occupy minimal amount of space, providing full access to cabinet interior.
- Slide length: 28"
- The fittings allow the door to retract further into the cabinet than the ALTST20-D10.
- Durability: successfully passed 40,000 open/close private cycles.
Product Specifications
Material
Zinc Alloy
Finish
Nickel
Weight of Item (g)
2036
Length or Depth of Item when open (mm)
716.2
Length or Depth of Item when closed (in)
28.25
Height of Item (mm)
610
Height of Item (in)
24.0625
Width of Item (mm)
48
Width of Item (in)
1.9375
Load Capacity (kg)
9
Load Capacity (lbs)
19.84
Slide Length (mm)
716.2
Slide Length (in)
28.1875
Max. Door Height (mm)
900
Max. Door Height (in)
35.375
Min. Door Height (mm)
500
Min. Door Height (in)
19.625
Max. Door Width (mm)
610
Max. Door Width (in)
24
Max. Door Thickness (mm)
20
Max. Door Thickness (in)
0.79
Min. Door Thickness (mm)
18
Min. Door Thickness (in)
0.6875
Max. Door Weight (kg)
9
Max. Door Weight (lbs)
19.8
Door Storage Amount (mm)
620
Door Storage Amount (in)
24.375
Min. Cabinet Depth Required (mm)
725
Min. Cabinet Depth Required (in)
28.5625
Soft Closing
Y
Quantity of Slides (2, 3, or 4)
2
Quantity of Hinges (2, 3, or 4)
2
Sag Adjustment
Y
Are Fasteners Included
Y
Are Fasteners Required
N
Is NSF Compliant
N
Is Accessory
N
Product Videos
Downloadable Files