7120VA

POINTFIX Ø 22 GLASS STANDOFF - 7120VA

MSRP:
$76.90
Contact Us
Product Description
  • Small stand off with cover cap
Product Specifications
Material
304 Stainless Steel
Finish
Satin
Weight of Item (g)
62
Length or Depth of Item when closed (mm)
22
Length or Depth of Item when closed (in)
0.875
Height of Item (mm)
22
Height of Item (in)
0.875
Width of Item (mm)
30
Width of Item (in)
1.1875
Max. Glass Thickness (mm)
8
Max. Glass Thickness (in)
0.3125
Min. Glass Thickness (mm)
8
Min. Glass Thickness (in)
0.3125
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
4.5 X 60
Fasteners Type
Flat Head Wood Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files

Related Products

POINTFIX Ø 10 GLASS STANDOFF - 7140E1EV1

$24.20
POINTFIX Ø 22 GLASS STANDOFF **
SPECIAL WRENCH Z059 REQUIRED FOR INSTALLATION - 7062VA

$66.70
POINTFIX Ø 22 GLASS STANDOFF **
SPECIAL WRENCH Z059 REQUIRED FOR INSTALLATION - 7061VA

$47.20
POINTFIX Ø 30 GLASS STANDOFF **
SPECIAL WRENCH Z057 REQUIRED FOR INSTALLATION - 4872ZN5

$25.50
Image coming soon

$45.40