4872ZN5

Pointfix 30 Glass Standoff Special Wrench Z057 Required For Installation- 4872ZN5

MSRP:
$28.10 USD
(No reviews yet) Write a Review
4872ZN5

Pointfix 30 Glass Standoff Special Wrench Z057 Required For Installation- 4872ZN5

MSRP:
$28.10 USD
(No reviews yet) Write a Review
Quantity:
Product Description
  • Glass standoff with plain flat face plate
  •  WARNING: This product can expose you to chromium, nickel, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65WARNINGs.ca.gov.
Product Specifications
Material
Zinc Alloy
Finish
Chrome
Weight of Item (g)
80
Length or Depth of Item when closed (mm)
28
Length or Depth of Item when closed (in)
1.125
Height of Item (mm)
30
Height of Item (in)
1.1875
Width of Item (mm)
30
Width of Item (in)
1.1875
Max. Glass Thickness (mm)
12
Max. Glass Thickness (in)
0.25
Min. Glass Thickness (mm)
6
Min. Glass Thickness (in)
0.5
All-Stainless Steel
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
60 mm
Fasteners Type
Wood Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files

Related Products

Pointfix  30 Glass Standoff Special Wrench Z057 Required For Installation - 4872ZN1

$28.10
Image coming soon

$50.00
Pointfix  22 Glass Standoff  - 7120VA

$84.60
Pointfix  40 Glass Standoff - 7000VA

$140.40
Pointfix  60 Glass Standoff - 7010VA

$181.50