Contact us at Sales@sugatsune.com or (800)-562-5267. *If you are calling from Canada, please call at 514-312-5267.


Sugatsune America, Inc Makes its Debut Appearance at the 2016 Boutique Design Trade Fair.

November 1, 2016 – Carson, Calif. Sugatsune offers high-quality products developed around universal design and is proud to be a part of 2016 Boutique Design New York. Sugatsune creates products that help architects and designers offer solutions incorporating safety, modern design, easy motion and space-saving ideas. At this year’s BDNY, we are pleased to showcase several innovations.

LIN-X600 Lateral Door Opening System

Ideal for kitchen, bathroom and laundry room cabinets, the LIN-X600 is an innovative space saving lateral swinging hinge system that allow doors to swing open in a small radius while being installed flush with surrounding cabinetry or walls. Designed to allow full access to cabinets, the LIN-X600 features a 3-way adjustable concealed hinge that provides a soft, self-closing movement.

HES3D-E190 3-Way Adjustable Concealed Hinge

Featured on The Build Show with Matt Risinger, this unprecedented product is a concealed hinge that allows vertical, horizontal and depth adjustments that can be made after it is installed. Renowned custom builder, Matt Risinger referred to this product as, “a killer concealed hinge that has full adjustability and rock-solid reliability.”

SDR-RA80SYN Soft Close Synchronized Sliding Door Hardware

The SDR-RA80SYN is a synchronized door hardware set up that doesn’t intrude into living or working areas. This unique system features double rollers with ball bearings and provides quiet precision movement as well as a soft-close system in both opening and closing directions.

Be sure to visit booth# 372 to check out these and many other precision engineered solutions including Sugatsune’s ELAN series products that feature the patented LAPCON dampening technology and a comprehensive line-up of stainless steel crafted handles, pulls and hooks.

North American Headquarters:
18101 Savarona Way
Carson, CA 90746
Tel: 310.329.6373, 800.562.5267 (USA only)
Email: sales@sugatsune.com

Chicago Showroom / Sales Office:
121 W. Wacker Drive #1007
Chicago, IL 60601
Tel: 312.461.1081
Email: chicagoshowroom@sugatsune.com

Sugatsune America, Inc. 800.562.LAMP



subscribe to our newsletter