Contact us at Sales@sugatsune.com or (800)-562-5267. *If you are calling from Canada, please call at 514-312-5267.


Sugatsune to showcase heavy duty European cup hinge and award winning lateral door hinge

April 27, 2017 – Carson, Calif. Sugatsune offers high-quality products developed around universal design and is proud to be a part of 2017 Hospitality Design Event. Sugatsune creates solutions for those architects and designers incorporating modern design, easy motion and space-saving ideas into the hospitality industry. At this year’s HD Expo, we are pleased to showcase several innovations including the heaviest duty European cup hinge and the international award-winning LIN-X1000.

LIN-X1000 Lateral Door Opening System

Designed to provide smooth movement with a soft-close feature to operate on large doors weighing up to 200-lbs., the LIN-X1000 provides 4-way adjustability to ensure a flush, clean look when closed and allows doors up to 43 5/16” wide to swing open in a small radius.

award winning lateral door

SDR-RA80SYN Soft Close Synchronized Sliding Door Hardware

The SDR-RA80SYN is a synchronized door hardware set up that doesn’t intrude into living or working areas. This unique system features double rollers with ball bearings and provides quiet precision movement as well as a soft-close system in both opening and closing directions.synchronous sliding door

Be sure to visit booth #3074 to check out these and many other precision engineered solutions including the Fastmount® panel mounting system and a variety of products that feature the latest soft-close technology and a comprehensive line-up of stainless steel crafted handles, pulls and hooks.


About Sugatsune America, Inc.

With a heritage dating back to 1930 and established in 1982, Sugatsune America Inc. is ISO 9001 certified and has a rich tradition of manufacturing and distributing Japanese quality hardware, designed around universal design. Sugatsune America stocks over 6,000 unique parts in the U.S. to provide the highest level of service. LAMP® is a registered trademark of Sugatsune Kogyo, Inc. For more information, visit www.sugatsune.com. Connect with Sugatsune America via Facebook and Twitter.

North American Headquarters:
18101 Savarona Way
Carson, CA 90746
Tel: 310.329.6373, 800.562.5267 (USA only)
Email: sales@sugatsune.com

Chicago Showroom / Sales Office:
121 W. Wacker Drive #1007
Chicago, IL 60601
Tel: 312.461.1081
Email: chicagoshowroom@sugatsune.com



subscribe to our newsletter