HES3D-W190DN

3-WAY ADJUSTABLE CONCEALED HINGE FOR CLADDED DOORS - HES3D-W190DN

MSRP:
$184.00 USD
Quantity:
Product Description

The HES3D-W19DN heavy-duty concealed door hinge combines elegance and functionality, making applications stand out. Designed with a wide throw to accommodate cladding or moldings, this 3-way adjustable, 3-hour UL rated hinge is perfect for both commercial and residential projects. Its dull nickel finish adds a sleek, modern touch, enhancing concealed doors with sophistication. Available in various finishes, its uniquely squared design ensures versatility to complement any décor. The HES3D-W19 Series embodies excellence in wide-throw door hinges, offering a seamless and elegant solution for any concealed door design.

Precision Engineering for Flawless Door Installations

Architects and builders choose the HES3D-W19 Series for its meticulous 3D adjustability, allowing precise tuning for the perfect reveal. The heavy-duty concealed door hinge’s wide-throw design provides clearance for cladded doors or moldings. . It’s innovative lift-off design feature allows the hinge leaves to separate making hanging or removing a door not only easy, but a one-person job. Combined with 3-way adjustability, installation and maintenance is easy making it a go-to choice.

Product Features:

  • 3D Adjustability: Fine-tune vertical, horizontal, and depth for perfect alignment.
  • Easy Installation: Hinge leaves are designed to separate and features a temporary hold function to provide added safety when hanging a door or making any adjustments.
  • Comprehensive Throw Feature: Ensures ⅜” or ½” clearance for cladding or modeling .
  • Effortless Installation: Hinges split for easy adjustments and service.
  • Safety Certified: UL-rated for 3-hour durability.
  • Enduring Performance: Passed 300,00 cycle tests.
  • Convenient Parts: Available replacement screw covers and routing templates.
  • Stylish Cover Plate: Choose plastic or metal options for your wide-throw door hinge.

Explore Concealed Door Hinges at Sugatsune

Experience the unmatched quality of Sugatsune America, where precision-engineered products stand as industry benchmarks. With a robust U.S. reputation for engineered and manufactured hardware solutions, we offer innovative products, including hinges, handles, locks, and door hardware systems and accessories. Whatever your needs are, we deliver unparalleled customer service and ensure all products meet ISO and professional standards. We have over 6000 products in stock and ready-to-ship inventory with low wait times.

Ready to place an order or need help selecting the right heavy-duty concealed door hinge? Contact our Sales Team today.

Product Specifications
Material
Zinc Alloy
Finish
Dull Nickel
Weight of Item (g)
1170
Length or Depth of Item when closed (mm)
36
Length or Depth of Item when closed (in)
1.4375
Height of Item (mm)
190
Height of Item (in)
7.5
Width of Item (mm)
67.5
Width of Item (in)
2.6875
Load Capacity (kg/pr)
100
Load Capacity (lbs/pr)
220
Max. Door Height (mm)
2440
Max. Door Height (in)
96.0625
Max. Door Width (mm)
915
Max. Door Width (in)
36
Min. Door Thickness (mm)
42
Min. Door Thickness (in)
1.625
Max. Setback from Edge (mm)
8
Max. Setback from Edge (in)
0.3125
Min. Setback from Edge (mm)
3
Min. Setback from Edge (in)
0.125
Knuckles
3
Holes
8
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
5 x 30 mm
Fasteners Type
Self tapping countersunk screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products

3-WAY ADJUSTABLE CONCEALED HINGE FOR CLADDED DOORS (UL-RATED) - HES3D-W190DN-UL

$184.00
3-WAY ADJUSTABLE CONCEALED HINGE FOR CLADDED DOORS - HES3D-W190PN

$236.00
3-WAY ADJUSTABLE CONCEALED HINGE FOR CLADDED DOORS - HES3D-W190DC

$184.00
3-WAY ADJUSTABLE CONCEALED HINGE FOR CLADDED DOORS - HES3D-W190BL

$184.00
3-WAY ADJUSTABLE CONCEALED HINGE FOR CLADDED DOORS - HES3D-W190WT

$216.00
3-WAY ADJUSTABLE CONCEALED HINGE FOR CLADDED DOORS (UL-RATED) - HES3D-W190DC-UL

$184.00
3-WAY ADJUSTABLE CONCEALED HINGE FOR CLADDED DOORS (UL-RATED) - HES3D-W190BL-UL

$184.00
3-WAY ADJUSTABLE CONCEALED HINGE - HES3D-E160DC

$139.00
3-WAY ADJUSTABLE CONCEALED HINGE - HES3D-120DC

$75.00