HES3D-W190WT

3-WAY ADJUSTABLE CONCEALED HINGE FOR CLADDED DOORS - HES3D-W190WT

MSRP:
$216.00
Product Description

    An Elegant Concealed Hinge for Cladded Doors

    Designed for use on stylish cladded doors, our HES3D-W19 Series of European hidden hinges is a fully concealed, 3-way adjustable flush door hinge design with a clean look and smooth performance. This model is HES3D-W19WT, which features a white finish. Hinge models with other finishes are also available.

    Design Features: The HES3D Stands a Cut Above

    All HES3D-W19 Series European hidden hinges share the following design features:
    • Easy 3-Way Adjustability: With the simple turn of a screw you can fine-tune the hinge placement in all three directions (vertical, horizontal, and depth).
    • Suited for Flush or Molded Decor: The hinge will look and fit equally well whether the door is flush with the wall or uses molding.
    • Wide Throw: The hinge arm allows 3/8” (1 mm) clearance for doors that sit flush or 1/2” (13 mm) clearance for doors with a molding. The door opens to 18° and clears the full width of the doorway.
    • Convenient Installation & Repair: The flanges on this adjustable flush door hinge come apart, allowing you to provisionally hang the door for making adjustments during installation or repair.
    • Passed 3, Cycles: These European hidden hinges have successfully completed 3, open/close private cycle tests.
    • Replacement Parts: The hinge mechanism itself will give you many years of high-performance service. However, if the screw covers are lost or damaged, we do sell replacement screw covers separately.
    • Cover Plate: The cover plate on our HES3D hinges is plastic. (A metal cover plate is available on the polished nickel model, HES3D-W19PN.)
Product Specifications
Material
Zinc Alloy
Finish
White
Weight of Item (g)
1170
Length or Depth of Item when closed (mm)
36
Length or Depth of Item when closed (in)
1.4375
Height of Item (mm)
190
Height of Item (in)
7.5
Width of Item (mm)
67.5
Width of Item (in)
2.6875
Load Capacity (kg/pr)
100
Load Capacity (lbs/pr)
220
Max. Door Height (mm)
2440
Max. Door Height (in)
96.0625
Max. Door Width (mm)
915
Max. Door Width (in)
36
Min. Door Thickness (mm)
42
Min. Door Thickness (in)
1.625
Max. Setback from Edge (mm)
8
Max. Setback from Edge (in)
0.3125
Min. Setback from Edge (mm)
3
Min. Setback from Edge (in)
0.125
Knuckles
3
Holes
8
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
5 x 30 mm
Fasteners Type
Self tapping countersunk screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products

3-WAY ADJUSTABLE CONCEALED HINGE FOR CLADDED DOORS - HES3D-W190DN

$184.00
3-WAY ADJUSTABLE CONCEALED HINGE FOR CLADDED DOORS - HES3D-W190DC

$184.00
3-WAY ADJUSTABLE CONCEALED HINGE FOR CLADDED DOORS - HES3D-W190BL

$184.00
3-WAY ADJUSTABLE CONCEALED HINGE FOR CLADDED DOORS - HES3D-W190PN

$236.00
3-WAY ADJUSTABLE CONCEALED HINGE - HES3D-90DN

$71.00