Product Description
- Torque adjustable from 0 to 4 Nm (0 to 35.4 lbfin). Factory setting is at 4.0 Nm.
- For pair use: Please use the same torque in both hinges.
- Use a spanner (nominal size 13) for torque adjustment. Do not forcibly remove the torque adjustment nut.
- When installing, ensure that both hinge shafts are levelled and aligned.
- Torque hinge made entirely from stainless steel, making it suitable for use in corrosive environments.
- Operating temperature: 32°F - 104°F (0°C - 40°C)
- Great for LCD's, monitoring camera displays, medical and food equipment.
- High Durability: HG-TASJ40 passed 40,000 open/close private cycle test, twice that of HG-TA torque hinge (20,000 cycles).
Product Specifications
Material
304 Stainless Steel
Finish
Barrel Polished
Weight of Item (g)
64
Length or Depth of Item when closed (mm)
80
Length or Depth of Item when closed (in)
3.1875
Height of Item (mm)
26
Height of Item (in)
1.0625
Width of Item (mm)
30.6
Width of Item (in)
1.25
Max. Torque (lbs-in/ea)
35.4
Min. Torque (lbs-in/ea)
0
Max. Torque (lbs-in/pr)
0
Min. Torque (lbs-in/pr)
70.8
Holes
4
Adjustable
Y
Max. Opening Angle (?)
180
Max. Opening Angle (degree)
180
Dampening Direction
Opening and closing
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
M5 or #10 self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files