APK-K160A-BL

ALUMINUM VENTILATOR (BLACK) - APK-K160A-BL

MSRP:
$12.80
Product Description

    Aluminum Ventilator Grill with 1.5 mm Vent Holes

    Ventilate equipment, enclosures, and workstations while also protecting them from debris with our APK-K Series of removable vent covers by Sugatsune America. Featuring tiny ventilation holes of ø1.5 mm, these ventilators are particularly effective at keeping out dirt and other large detritus a—all while still providing adequate airflow. From our line-up of ventilators, this particular model of APK-K Series aluminum ventilator is the APK-K16A-BL, which has a black finish. Other models and sizes are also available. (See below.) These vents are suitable for use on electronics enclosures, equipment cabinets, ventilation ducts, and other applications, and can be used in many different industries from food service, to healthcare. Installation is convenient, and it is possible for these vent grills to be pressure fitted into place.

    Product Specifications

    The APK-K16A-BL aluminum ventilator features the following specs:
    • Material: Solid aluminum
    • Width: 6–19/14” (16 mm)
    • Height: 1–27/64” (36 mm)
    • Thickness: 13/32” (1.5 mm)
    • Weight: .95 oz. (27 g)
    • RoHS Status: 3
    • Diameter of Vent Holes (ø): 1/16” 1.5 mm
    These removable vent covers are sold in boxes of 3 or cartons of 18. NOTE: These aluminum vent grills CAN be pressure fitted into place, giving you more flexibility in your installation methods.

    Explore Additional Sizes & Finishes

    In addition to the APK-K16A-BL aluminum ventilator, several other models are available that offer different sizes and finishes:

    APK-K16A

    6–19/14” × 1–27/64” (16 × 36 mm)
    Silver APK-K16A-SL
    Black APK-K16A-BL

    APK-K21A

    8–11/32” × 1–27/64” (212 × 36 mm)
    Silver APK-K21A-SL
    Black APK-K21A-BL

    APK-K4A

    15–3/4” × 2–23/64” (4 × 6 mm)
    Silver APK-K4A-SL
    Black APK-K4A-BL
    Dark Brown APK-K4A-DBR
    White APK-K4A-WT

    APK-K4AW

    15–3/4” × 3–5/32” (4 × 8 mm)
    Silver APK-K4AW-SL
    Black APK-K4AW-BL
    Dark Brown APK-K4AW-DBR
    White APK-K4AW-WT

    Choose High Quality, Long Lasting Removable Vent Covers by Sugatsune

    Our APK-K Series aluminum ventilator is well-made and durable and will stand up to tough conditions for many years. That’s always our objective at Sugatsune America, where for the last 4 years we have served the needs of contractors, project managers, architects, and others who are building or renovating upscale spaces. By delivering excellent performance for the end user in a long-lasting product that will have a long service life, our hardware will add value to your project. For related applications, check out our full range of cable grommets, ventilators, chutes, and spouts. We manufacture over 6, products and add more every year to meet your needs. Explore our product offerings by checking out our product catalogs, or try out our hardware selection tool for automated recommendations. Contact us if you need any assistance with the APK-K16A-BL aluminum ventilator or if you have any questions about any of our products.
Product Specifications
Material
Aluminum Alloy
Finish
Black
Weight of Item (g)
27
Length or Depth of Item when closed (mm)
10.5
Length or Depth of Item when closed (in)
0.4375
Height of Item (mm)
36
Height of Item (in)
1.4375
Width of Item (mm)
160
Width of Item (in)
6.3125
Bore Dimensions(mm)
150 x 30.5
Nesting Grommets
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
ALUMINUM VENTILATOR (SILVER) - APK-K160A-SL

$12.80
ALUMINUM VENTILATOR (BLACK) - APK-K210A-BL

$14.10
ALUMINUM VENTILATOR (BLACK) - APK-K400AW-BL

$40.60
ALUMINUM VENTILATOR (BLACK) - APK-K400A-BL

$36.30
VENTILATOR (BLACK) - APK-KHA226P-BL

$13.20