APK-K400A-DBR

ALUMINUM VENTILATOR (BROWN) - APK-K400A-DBR

MSRP:
$36.30
Product Description
  • Small (ø1.5mm) holes deter insects from entering
  • Can be pressure fit into place
Product Specifications
Material
Aluminum Alloy
Finish
Dark Brown
Weight of Item (g)
95
Length or Depth of Item when closed (mm)
10.5
Length or Depth of Item when closed (in)
0.4375
Height of Item (mm)
60
Height of Item (in)
2.375
Width of Item (mm)
400
Width of Item (in)
15.75
Bore Dimensions(mm)
390 x 50
Nesting Grommets
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
ALUMINUM VENTILATOR (BROWN) - APK-K400AW-DBR

$40.60
ALUMINUM VENTILATOR (SILVER) - APK-K400A-SL

$36.30
ALUMINUM VENTILATOR (BLACK) - APK-K400A-BL

$36.30