APK-K210A-SL

ALUMINUM VENTILATOR (SILVER) - APK-K210A-SL

MSRP:
$14.10
Product Description
  • Small (ø1.5mm) holes deter insects from entering
  • Can be pressure fit into place
Product Specifications
Material
Aluminum Alloy
Finish
Silver
Weight of Item (g)
37
Length or Depth of Item when closed (mm)
10.5
Length or Depth of Item when closed (in)
0.4375
Height of Item (mm)
36
Height of Item (in)
1.4375
Width of Item (mm)
212
Width of Item (in)
8.375
Bore Dimensions(mm)
200 x 30.5
Nesting Grommets
N
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products

ALUMINUM VENTILATOR (BLACK) - APK-K210A-BL

$14.10
ALUMINUM VENTILATOR (SILVER) - APK-K160A-SL

$12.80
ALUMINUM VENTILATOR (SILVER) - APK-K400A-SL

$36.30
ALUMINUM VENTILATOR (SILVER) - APK-K400AW-SL

$40.60