DG-BT2/23-CR

BACK TO BACK GLASS DOOR KNOB - DG-BT2/23-CR

MSRP:
$146.30 USD
(No reviews yet) Write a Review
Quantity:
Product Description
  • Sold as a set. Each set includes: 2 knobs, 2 washers and tube
  • Base plate included with model DG-BT2/23 only
Product Specifications
Material
Brass
Finish
Chrome
Weight of Item (g)
111
Length or Depth of Item when open (mm)
23.5
Length or Depth of Item when open (in)
0.9375
Height of Item (mm)
23.5
Height of Item (in)
0.9375
Width of Item (mm)
23.5
Width of Item (in)
0.9375
Diameter (mm)
23.5
Diameter (in)
.9375
Max. Glass Thickness (mm)
1
Max. Glass Thickness (in)
.375
Min. Glass Thickness (mm)
8
Min. Glass Thickness (in)
.3125
Mounting Type
Back Mount
Back-to-Back Option
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
BACK TO BACK GLASS DOOR KNOB - DG-BT2/30-CR

$164.00
BACK TO BACK GLASS DOOR KNOB - DG-BT2/40-CR

$263.00
BACK TO BACK GLASS DOOR KNOB - DG-BT2/40-SC

$285.00
BACK TO BACK GLASS DOOR KNOB - DG-BT2/30-SC

$186.00
GLASS DOOR HINGE - GH-450/CR

$99.70