S-ATJ01

BALANCE-ADJUSTABLE LIFT-ASSIST STAY (SIDE MOUNT) - S-ATJ01

MSRP:
$43.00
Product Description

    Control Top-Opening Lids with the S-ATJ1 Spring Loaded, Balance Adjustable Stay

    Top-opening lids can be a real nuisance without the proper control hardware: They slam shut, can be heavy to open, and must be held open manually in any position other than fully open. The S-ATJ1 Balance Adjustable Stay solves all of these problems:
    • The spring loaded lifting mechanism assists in lifting the door open and holds it open at any position you desire between 1° and 8°. The spring tension is adjustable so that you can compensate for lid weight.
    • The balance adjustment that gives the S-ATJ1 its name is an alternative to adjustable torque lid stays. The balance adjustment can be made with a Phillips screwdriver and allows you to rebalance the stay’s center of gravity to accommodate lids of different shapes and sizes.
    • An optional add-on damper, the S-ATD-3, provides soft-close functionality. It clips into the lid stay easily, with no additional hardware required. Together with the spring loaded lifting mechanism, this means fully controlled opening and closing.
    Note: The S-ATJ Series is not compatible with concealed hinges.

    Side Wall Mounted, Supports Torque Loads Up to 78 lbs-in (9 Kgf-cm)

    This model of the S-ATJ Balance Adjustable Stay, S-ATJ1, can support torque loads of 78 lbs-in (9 kgf-cm). For a heavier-duty option, choose the S-ATJ2, which can handle up to 14 lbs-in (12 kgf-cm). This model (and the S-ATJ2) is side-wall mounted. For corresponding options that mount to the back panel instead, choose S-ATJD, available as either the S-ATJ1D or the S-ATJ2D, or S-ATJS, available as either the S-ATJ1S or the S-ATJ2S. All models feature the same spring loaded lifting mechanism for superior performance.
Product Specifications
Material
304 Stainless Steel, Steel, Polyacetal
Finish
Plain, Black
Weight of Item (g)
192
Length or Depth of Item when closed (mm)
158
Length or Depth of Item when closed (in)
6.25
Height of Item (mm)
60
Height of Item (in)
2.375
Width of Item (mm)
25.5
Width of Item (in)
1.0625
Door Max. Torque (kg-cm)
90
Door Max. Torque (lbs-in)
78
Door Min. Torque (kg-cm)
62
Door Min. Torque (lbs-in)
53.8
Soft Closing
N
Self-Closing
N
Open/Lift Assist
Y
Hold Open Angle (?)
80
Adjustable
Y
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
4mm or #8 Self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is REACH Compliant
REACH 209 compliat as a of 2/16/21
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products

BALANCE-ADJUSTABLE LIFT-ASSIST STAY - S-ATJ01S

$43.00
BALANCE-ADJUSTABLE LIFT-ASSIST STAY (SIDE MOUNT) - S-ATJ02

$43.00
BALANCE-ADJUSTABLE LIFT-ASSIST STAY (BACK PANEL MOUNT) - S-ATJ01D

$43.00
BALANCE-ADJUSTABLE LIFT-ASSIST STAY (BACK PANEL MOUNT) - S-ATJ02D

$43.00
BALANCE-ADJUSTABLE LIFT-ASSIST STAY (BACK PANEL MOUNT) - S-ATJ02S

$43.00