S-ATJ02S

BALANCE-ADJUSTABLE LIFT-ASSIST STAY (BACK PANEL MOUNT) - S-ATJ02S

MSRP:
$43.00
Product Description
    Your top-opening lids need the right control hardware, or else they can cause problems like slamming shut and require you to manually hold them open whenever you need to get into the space below. With the S-ATJ Series of balance adjustable lid stays, those problems give way to the convenience and accessibility of superior engineering. The S-ATJ2S Balance Adjustable Spring-Loaded Lid Stay is built with high-quality 4  materials and features the quality, utility, and flexibility of use that you expect from a Sugatsune design:
    • This is a heavy-duty lid stay that supports torque loads of 14 lbs-in (12 kgf-cm).
    • The lift-assist mechanism smoothly lifts the door open and will hold lids open on its own from any position between roughly 1° and 8°.
    • Compensate for differing lid weights by using the adjustable spring tension control, so that you get just the right amount of hold.
    • The adjustable spring loaded lid stay is a Sugatsune innovation that provides an alternative to traditional adjustable torque lid stays. You can use the balance adjustment of this heavy-duty lid stay to calibrate the stay’s center of gravity. This lets you accommodate lids of different shapes and sizes. Adjustment is simple, requiring only a Phillips head screwdriver.
    • You may install these balance adjustable stainless steel lid stays individually or in multiples.
    Notes: The S-ATJ Series (including the S-ATJ2S heavy-duty lid stay) is not compatible with concealed hinges. Additionally, unlike most of the other S-ATJ Series models, the S-ATJ2S does not have a soft-close damper option.
Product Specifications
Material
430 Stainless Steel, Polyacetal
Finish
Plain, Black
Weight of Item (g)
209
Length or Depth of Item when closed (mm)
147
Length or Depth of Item when closed (in)
5.8125
Height of Item (mm)
65
Height of Item (in)
2.5625
Width of Item (mm)
21.6
Width of Item (in)
0.875
Door Max. Torque (kg-cm)
120
Door Max. Torque (lbs-in)
104
Door Min. Torque (kg-cm)
90
Soft Closing
N
Self-Closing
N
Open/Lift Assist
Y
Hold Open Angle (?)
80
Adjustable
Y
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
4mm or #8 self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files

Related Products

BALANCE-ADJUSTABLE LIFT-ASSIST STAY (SIDE MOUNT) - S-ATJ02

$43.00
BALANCE-ADJUSTABLE LIFT-ASSIST STAY (BACK PANEL MOUNT) - S-ATJ01D

$43.00
BALANCE-ADJUSTABLE LIFT-ASSIST STAY (BACK PANEL MOUNT) - S-ATJ02D

$43.00
BALANCE-ADJUSTABLE LIFT-ASSIST STAY - S-ATJ01S

$43.00
BALANCE-ADJUSTABLE LIFT-ASSIST STAY (SIDE MOUNT) - S-ATJ01

$43.00