BL-100

Stainless Steel Bar Latch - BL-100

MSRP:
$45.00 USD
(No reviews yet) Write a Review
Adding to cart… The item has been added
Quantity:
Adding to cart… The item has been added
Product Description
  • Latch with knurled thumb screw on female strike
  • Tighten screw to keep latch closed
Product Specifications
Material
304 Stainless Steel
Finish
Polished
Weight of Item (g)
200
Length or Depth of Item when closed (mm)
29
Length or Depth of Item when closed (in)
1.1875
Height of Item (mm)
80
Height of Item (in)
3.1875
Width of Item (mm)
100
Width of Item (in)
3.9375
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
20 x 5 mm
Fasteners Type
Screw - Panhead
Is CA Prop 65 Compliant
Y
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files

Related Products

Stainless Steel Bar Latch - BL-120

$60.00
Stainless Steel Bar Latch - BLT-100

$56.00
Stainless Steel Spring Loaded Bar Latch - BLL-100

$51.70