SCC-60/SS

Spring Loaded Compression Draw Latch - SCC-60/SS

MSRP:
$15.00 USD
(No reviews yet) Write a Review
Adding to cart… The item has been added
Quantity:
Adding to cart… The item has been added
Product Description
  • Spring loaded design compensates for tolerance and vibrations
  • Provides constant hold tension for secure latching
Product Specifications
Material
Steel
Finish
Polished
Weight of Item (g)
85
Length or Depth of Item when open (in)
2.4375
Height of Item (mm)
16
Height of Item (in)
0.6875
Width of Item (mm)
46
Width of Item (in)
1.8125
Are Fasteners Included
N
Are Fasteners Required
Y
Is CA Prop 65 Compliant
Y
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products

Spring Loaded Compression Draw Latch - SCC-30/SS

$9.00
Spring Loaded Compression Draw Latch - SCC-40/SS

$9.00
COMPRESSION DRAW LATCH - STF-CP140

$33.80
Stainless Steel Spring Loaded Bar Latch - BLL-60

$18.70