Product Description
- Intended to be used in pairs or triplets only.
- Fully concealed from view when the door is closed.
- Sold in boxes of 1 or cartons of 6.
- RoHS compliant for hazardous substance applications.
- Able to be installed on aluminum frames, such as with machine equipment.
- Certified passed 5, open / close operations in a private cycle test.
- These soft close hinges swing freely from 95° to 35°. We recommend installing an optional stop (not included) at 95° to prevent the door from overextending.
- The damped self-close function kicks in once the door reaches 35° from the closed position, making it easy to ensure secure and complete door closure with minimal effort and precision required by the operator.
- The hinge design features a self-latching function to firmly hold doors closed and prevent gaps, so that machines and personnel may operate without interruption.
- The self-closing speed of the hinge can be easily adjusted by using a size 2.5 hex key.
- 7 mm (27–9/16") in width
- 24 mm (94–1/2") in height
- 1. – 7. kg (2.2 – 15.4 lbs.) in weight when used in pairs
- 7. – 12. kg (15.4 – 26.4 lbs.) in weight when used in triplets
- Do not use in high-vibration environments.
- Maintain operating temperature between ° – 4° C (32° – 14° F).
- Do not lubricate hinges.
- Use indoors only.
Close Small Doors Precisely with a Concealed Soft Close Hinge
Automatically and gently close doors without fuss or ambiguity! From our LAMP® brand line, the Lapcon Series Concealed Soft Close Hinge (Product No. HG-JV65-U-LGR) is an ideal, high-precision soft-close / self-close hinge for small doors. It presents the aesthetics of a clean, concealed design with the ergonomics and utility of a durable, high-performance steel control hinge. This hinge is quiet in operation, with smooth, continuous motion. It is ideal for applications that require high-precision door performance, such as on tamper-proof cabinets in the healthcare and pharmaceutical industriesâ€â€where human personnel or machinery need to be able to work unimpeded with the assurance that the door is firmly shut.Lapcon HG-JV65-U-LGR Hinge Specifications
These concealed soft close hinges are light gray to aid with their concealment. They are:Operating Range & Performance
Compatible Door Dimensions
These concealed soft close hinges support doors up to:Additional Maintenance & Operation Notes
Product Specifications
Material
Steel, POM, Pa, 304 Stainless
Finish
Nickel, Light Gray, Satin
Weight of Item (g)
135
Length or Depth of Item when closed (mm)
50.5
Length or Depth of Item when closed (in)
2
Length or Depth of Item when open (mm)
70
Length or Depth of Item when open (in)
2.8125
Height of Item (mm)
95
Height of Item (in)
3.75
Width of Item (mm)
29.6
Width of Item (in)
1.1875
Max. Torque (kgf-cm/pr)
42
Min. Torque (kgf-cm/pr)
0
Min. Torque (lbs-in/pr)
0
Holes
4
Adjustable
Y
Max. Opening Angle (?)
180
Max. Opening Angle (degree)
180
Dampening Direction
Closing
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
5 mm screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is REACH Compliant
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files