HG-TMH2030-SN

DUAL AXIS TORQUE HINGE - HG-TMH2030-SN

MSRP:
$74.60 USD
(No reviews yet) Write a Review
Adding to cart… The item has been added
Quantity:
Adding to cart… The item has been added
Product Description

A Superior Dual-Axis, Fold-Down Table Hinge

      The

HG-TMH Series

      fold-down table hinge is actually two different torque hinges in one. Each hinge provides 9° of rotation, for a total of

18°

      . This design is ideal for a number of space-efficient applications:
      • Temporary extra counter space
      • Fold-down tables and trays
      • Multifunctional workstations
      This model is

HG-TMH23-SN

      , which has a

Satin Nickel finish

      and

Shaft A torque of 2.4 kgf⋅cm

      (2 N⋅m).

Other Versions Available

      We also have this satin nickel dual-axis friction hinge available in a

Chrome

      or

Black

      finish, and we have all three finishes available in a

version

    with a lower Shaft A torque of 15.3 kgf⋅cm (1.5 N⋅m).
Product Specifications
Material
Zinc Alloy, PBT
Finish
Satin Nickel
Weight of Item (g)
165
Length or Depth of Item when closed (mm)
43.5
Length or Depth of Item when closed (in)
1.75
Height of Item (mm)
16.75
Height of Item (in)
0.6875
Width of Item (mm)
55
Width of Item (in)
2.1875
Torque Shaft A (kgf-cm)
20.4
Torque Shaft A (lbs-in)
17.71
Torque Shaft B (kgf-cm)
30.6
Torque Shaft B (lbs-in)
26.56
Holes
4
Adjustable
N
Max. Opening Angle (?)
180
Max. Opening Angle (degree)
180
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
M4 or #8 self tapping flathead screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products

DUAL AXIS TORQUE HINGE - HG-TMH2030-BL

$74.60
DUAL AXIS TORQUE HINGE - HG-TMH2030-CR

$74.60
DUAL AXIS TORQUE HINGE - HG-TMH1530-SN

$72.50
TORQUE HINGE (DUAL AXIS) - HG-T30S15

$60.00
DUAL AXIS TORQUE HINGE - HG-TMH1530-BL

$72.50
DUAL AXIS TORQUE HINGE - HG-TMH1530-CR

$72.50