HG-TMH2030-BL

DUAL AXIS TORQUE HINGE - HG-TMH2030-BL

MSRP:
$74.60
Product Description

A Dual-Axis Folding Hinge for Table Extensions & Trays

      The

HG-TMH Series

      folding hinge for table extensions and trays provides one amount of torque or friction for the first 9° and another for the second 9° to ensure smooth movement throughout the entire

18°

      travel. We designed it to conceal the shafts when the hinge is fully opened or closed while providing stability and premium quality for applications in shops, trains or airplanes.
      • Temporary counter space expansions
      • Fold down trays and tables
      • Multifunctional workstations
      This model is

HG-TMH23-BL

      , which has a

Black finish

      and

Shaft A torque of 2.4 kgf⋅cm

      (2 N⋅m). Shaft B provides torque of 3.6 +/- 2%.

Choose from Different Finishes & Torque Strengths

      We also have this black dual-axis friction hinge available in a

Chrome

      or

Satin Nickel

      finish, and all three finishes are additionally available in a

variant

    with a lower Shaft A torque of 15.3 kgf⋅cm (1.5 N⋅m). With six different options to choose from with our HG-TMG folding hinge for table extensions and trays, you are sure to find just the right look and function for your project’s needs!
Product Specifications
Material
Zinc Alloy, PBT
Finish
Black
Weight of Item (g)
165
Length or Depth of Item when closed (mm)
43.5
Length or Depth of Item when closed (in)
1.75
Height of Item (mm)
16.75
Height of Item (in)
0.6875
Width of Item (mm)
55
Width of Item (in)
2.1875
Holes
4
Adjustable
N
Max. Opening Angle (?)
180
Max. Opening Angle (degree)
180
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
M4 or #8 self tapping flathead screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products

DUAL AXIS TORQUE HINGE - HG-TMH2030-SN

$74.60
DUAL AXIS TORQUE HINGE - HG-TMH2030-CR

$74.60
DUAL AXIS TORQUE HINGE - HG-TMH1530-BL

$72.50
TORQUE HINGE (DUAL AXIS) - HG-T30S15

$60.00
DUAL AXIS TORQUE HINGE - HG-TMH1530-SN

$72.50