HG-TMH2030-CR

DUAL AXIS TORQUE HINGE - HG-TMH2030-CR

MSRP:
$74.60 USD
(No reviews yet) Write a Review
Adding to cart… The item has been added
Quantity:
Adding to cart… The item has been added
Product Description

A Foldable Table Hinge for Trays & Extensions

      The

HG-TMH Series

      of foldable table hinges features

specialty enclosure hinges

      designed for table extensions, fold-down trays, and other applications where you want to save space or enhance utility. Ideal for use in caravans, trains and in luxury airplanes The elegant design features free-stop motion that can hold in any position and the dual axis torque design allows for a smooth feeling when opening or closing. This tray table hinge is a truly superior counterpart to the more common up-or-down hinges that can feel cheap to use. For projects involving upscale environments and/or commercial applications requiring excellent performance and ergonomics, you want the

HG-TMH

      . It is also very well-suited for trains, planes, and ferries! The two hinges provide a distinct amount of torque from each other so that the end user can operate the combined hinge intuitively, smoothly, and seamlessly. This foldable table hinge model is

HG-TMH23-CR

      , which has a

Chrome finish

      and

Shaft A torque of 17.71 lb-in (2.4 kgf⋅cm)

      . Shaft B provides torque of 26.6 lb-in (3.6 kgf⋅cm) +/- 2%.

Black

      and

Satin Nickel

      finishes are also available, and all three finishes are additionally available in a

variant

      with less torque.

A Fully Concealed Tray Table Hinge

      When fully opened or closed, the

HG-TMH Series

      foldable table hinge is flat and lies

completely flush

    with the ends of the folding table pieces
    • Improves utility by not cluttering the table surface.
    • Improves safety by avoiding accidental scrapes.
    • Gives a cleaner, more modern look.
    The screws are also fully concealed when the hinge is in the closed position.
Product Specifications
Material
Zinc Alloy, PBT
Finish
Chrome
Weight of Item (g)
165
Length or Depth of Item when closed (mm)
43.5
Length or Depth of Item when closed (in)
1.75
Height of Item (mm)
16.75
Height of Item (in)
0.6875
Width of Item (mm)
55
Width of Item (in)
2.1875
Torque Shaft A (kgf-cm)
20.4
Torque Shaft A (lbs-in)
17.71
Torque Shaft B (kgf-cm)
30.6
Torque Shaft B (lbs-in)
26.56
Holes
4
Adjustable
N
Max. Opening Angle (?)
180
Max. Opening Angle (degree)
180
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
M4 or #8 self tapping flathead screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files

Related Products

DUAL AXIS TORQUE HINGE - HG-TMH2030-SN

$74.60
DUAL AXIS TORQUE HINGE - HG-TMH2030-BL

$74.60
DUAL AXIS TORQUE HINGE - HG-TMH1530-CR

$72.50
TORQUE HINGE (DUAL AXIS) - HG-T30S15

$60.00
DUAL AXIS TORQUE HINGE - HG-TMH1530-SN

$72.50
DUAL AXIS TORQUE HINGE - HG-TMH1530-BL

$72.50