SDS-C301N/BLK

FLAP STAY BLACK - SDS-C301N/BLK

MSRP:
$23.10 USD
(No reviews yet) Write a Review
Quantity:
Product Description
  • • For UPWARD OPENING FLAP DOOR used with concealed , piano or butt hinges.
  • • SDS C301N is designed to hold door in closed and opened position.
  • • Non handed.
  • • Torque Calculation: Torque = Door Height × 1/2 × Door Weight Per Piece: 40~70 kg·cm (35~60 lbs·inch) Per Pair: 80~140 kg·cm (70~120 lbs·inch)
  • • Recommended Door Thickness : 20 mm (25/32")
Product Specifications
Material
Steel, Zinc Alloy, Plastic
Finish
Black
Weight of Item (g)
165
Length or Depth of Item when closed (mm)
84.4
Length or Depth of Item when closed (in)
3.375
Height of Item (mm)
232
Height of Item (in)
9.1875
Width of Item (mm)
19.5
Width of Item (in)
0.8125
Min. Door Thickness (mm)
20
Min. Door Thickness (in)
0.8125
Door Max. Torque (kg-cm)
70
Door Max. Torque (lbs-in)
60
Door Min. Torque (kg-cm)
40
Door Min. Torque (lbs-in)
35
Soft Closing
Y
Self-Closing
N
Open/Lift Assist
N
Hold Open Catch
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
3.5 X 14
Fasteners Type
Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files

Related Products