MFU1200-40-L

Mono Flat Unison Flush Sliding Door System (Light Duty Left) - MFU1200-40-L

MSRP:
$1,390.00
Product Description
    • Features two way damper to avoid slamming open or closed.

    • Easy installation and excellent performance.

    • Designed to close flush against surrounding walls, providing clean appearance.

    • UNIQUE MOVEMENT:  Recesses in, and then slides sideways.

    • CLEAN APPEARANCE: No floor tracks required on MFU-System.

    • DURABILITY: High durability, passed 1, open/close cycle test (private).

    • No handle is needed on the door front for opening.
    Notes
    • Designed for use with 1-3/16" to 1-9/16" (3-4 mm) thick doors.
    • Space behind the adjacent wall required for the door to slide into.
Product Specifications
Material
Steel, Aluminum, Plastic
Finish
Black
Weight of Item (g)
7200
Length or Depth of Item when closed (mm)
200
Length or Depth of Item when closed (in)
7.875
Height of Item (mm)
2775
Height of Item (in)
109.3125
Width of Item (mm)
2444
Width of Item (in)
96.25
Max. Door Height (mm)
2700
Max. Door Height (in)
106.3125
Max. Door Width (mm)
1200
Max. Door Width (in)
47.25
Min. Door Width (mm)
800
Min. Door Width (in)
31.5
Max. Door Thickness (mm)
40
Max. Door Thickness (in)
1.5625
Min. Door Thickness (mm)
30
Min. Door Thickness (in)
1.1875
Max. Door Weight (kg)
40
Max. Door Weight (lbs)
88
Soft Closing
Y
Self-Closing
N
Roller/Bracket Type
Surface
Track Installation Type
Install into Ceiling - no wall mount
Vertical Adjustment (mm)
+/- 4 mm
Vertical Adjustment (in)
+/- .18
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Type
Tapping Screw, Bind head/Flat head/Pan head
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files

Related Products

Mono Flat Unison Flush Sliding Door System (Heavy Duty Left) - MFU1200-70-L

$1,490.00
Mono Flat Unison Flush Sliding Door System (Light Duty Right) - MFU1200-40-R

$1,390.00
Mono Flat Unison Flush Sliding Door System (Heavy Duty Right) - MFU1200-70-R

$1,490.00
SELF CLOSING SLIDING DOOR SYSTEM
 - LM-80

$1,920.00
SS SLIDING DOOR HANDLE - DSI-3010-40

$46.10