SSG-45

Stainless Steel Gate Latch - SSG-45

MSRP:
$10.00 USD
(No reviews yet) Write a Review
Adding to cart… The item has been added
Quantity:
Adding to cart… The item has been added
Product Description
  • Gate latch with holes for pad lock. (Pad lock not supplied)
Product Specifications
Material
304 Stainless Steel
Finish
Satin
Weight of Item (g)
65
Length or Depth of Item when closed (mm)
20.5
Length or Depth of Item when closed (in)
0.8125
Height of Item (mm)
41
Height of Item (in)
1.625
Width of Item (mm)
70.5
Width of Item (in)
2.8125
Bar/Bolt Diameter (mm)
6
Bar/Bolt Diameter (in)
0.25
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
3x15
Fasteners Type
Screw - Flathead
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products

Stainless Steel Gate Latch - SSG-65

$26.00
Stainless Steel Gate Latch - SSG-85

$41.00
Stainless Steel Bar Latch - BLT-45

$23.10
Stainless Steel Bar Latch - BL-45

$12.60
Stainless Steel Spring Loaded Bar Latch - BLL-45

$16.80
Stainless Steel Lever Latch - LL-66S

$79.00
Stainless Steel Bar Latch - BL-100

$45.00
STAINLESS STEEL BAR LATCH - BL-60

$14.60
Stainless Steel Bar Latch - BL-55

$15.30