LB-S350

HEAVY DUTY LID STAY - LB-S350

MSRP:
$142.00 USD
(No reviews yet) Write a Review
Adding to cart… The item has been added
Quantity:
Adding to cart… The item has been added
Product Description
  • Heavy duty lid stay holds lid or panel in fully opened position
  • Lift up the lid to release
  • Can be installed individually or in pairs
  • Non-Handed: Can be installed on left or right side
Product Specifications
Material
304 Stainless Steel
Finish
Satin
Weight of Item (g)
745
Length or Depth of Item when closed (mm)
52
Length or Depth of Item when closed (in)
2.0625
Length or Depth of Item when open (mm)
202
Length or Depth of Item when open (in)
8
Height of Item (mm)
402
Height of Item (in)
15.875
Width of Item (mm)
45
Width of Item (in)
1.8125
Max. Door Weight (kg)
293
Min. Door Weight (lbs)
133
Soft Closing
N
Self-Closing
N
Open/Lift Assist
N
Hold Open Angle
90
Hold Open Angle (?)
90
Hold Open Catch
Y
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
5mm or #10 self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files

Related Products

LID SUPPORT STAY L, (HEAVY DUTY) - S-YT02L

$29.00
HEAVY DUTY MULTI ANGLE LID STAY - LBTS-350L

$148.00
LID SUPPORT STAY R, (HEAVY DUTY) - S-YT02R

$29.00
HEAVY DUTY SPRING LOADED LID STAY - S-ATH-70S

$524.30
HEAVY DUTY SPRING LOADED LID STAY - S-ATH-60S

$513.00