Product Description
- Lift-assist function helps children, elderly, and disabled to open and close
- Soft-close damper eliminates panel from slamming shut on hands and fingers
- Damper function engages at low angles (does not need to be fully opened to soft-close)
- Piano hinge (LSN-C) is included with LADH lift-assist system.
- Stopper holds panel at 95° to prevent over-rotation
- Surface-mounting allows retrofit into existing countertop passages
Product Specifications
Material
Steel (SPCC)
Finish
Nickel Plating
Weight of Item (g)
2000
Length or Depth of Item when closed (mm)
251
Length or Depth of Item when closed (in)
9.9375
Height of Item (mm)
261.4
Height of Item (in)
10.3125
Width of Item (mm)
117
Width of Item (in)
4.625
Max. Panel Thickness (mm)
50
Max. Panel Thickness (in)
2
Min. Panel Thickness (mm)
30
Min. Panel Thickness (in)
1.1875
Max. Torque (kgf-cm/ea)
355.2
Max. Torque (lbs-in/ea)
309
Min. Torque (kgf-cm/ea)
254.02
Min. Torque (lbs-in/ea)
221
Max. Opening Angle (?)
95
Max. Opening Angle (degree)
95
All-Stainless Steel
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
5.1 X 25
Fasteners Type
Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N
Product Videos
Downloadable Files