HG-ITMF

HINGE, FREE MOVEMENT - HG-ITMF

MSRP:
$35.20
Product Description
  • Hinge with friction torque for holding monitors, displays etc. in position
  • Without friction torque available. (HG-ITSF, HG-ITMF)
  • Optional cover available for clean appearance
  • Operating Temperature: - 1°C~5°C (14F°~122F°)
Product Specifications
Material
304 Stainless Steel
Finish
Polished
Weight of Item (g)
125
Length or Depth of Item when closed (mm)
80
Length or Depth of Item when closed (in)
3.1875
Height of Item (mm)
25
Height of Item (in)
1
Width of Item (mm)
56
Width of Item (in)
2.25
Holes
6
Adjustable
N
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
5mm or #10 screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is REACH Compliant
o
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products

HINGE, FREE MOVEMENT - HG-ITSF

$24.20