Product Description
- Ideal for use in narrow applications as an alternative for sliding or swinging doors. Use for linen closets, walk-in-closets, pantry doors, and hidden doors.
Product Specifications
Material
Steel, Aluminum
Finish
White
Weight of Item (g)
17937
Length or Depth of Item when closed (mm)
219.5
Length or Depth of Item when closed (in)
8.6875
Height of Item (mm)
2096
Height of Item (in)
82.5625
Width of Item (mm)
535
Width of Item (in)
21.125
Max. Door Height (mm)
2400
Max. Door Height (in)
94.5
Min. Door Height (mm)
0
Min. Door Height (in)
0
Max. Door Width (mm)
850
Max. Door Width (in)
33.4375
Min. Door Width (mm)
750
Min. Door Width (in)
29.5
Max. Door Thickness (mm)
40
Max. Door Thickness (in)
1.5625
Min. Door Thickness (mm)
24
Min. Door Thickness (in)
0.9375
Max. Door Weight (kg)
40
Max. Door Weight (lbs)
88
Soft Closing
Y
Self-Closing
N
Open/Lift Assist
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
6 x 25mm, M5 x 10, M5 nut
Fasteners Type
Self tapping screw,Truss head screw,Fastening nut
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Product Videos
Downloadable Files