L-140S

LID STAY - L-140S

MSRP:
$8.80 USD
(No reviews yet) Write a Review
Adding to cart… The item has been added
Quantity:
Adding to cart… The item has been added
Product Description
  • Holds lid or panel in opened position
  • Lift up lid to release
  • Non-Handed : Can be installed on left or right side
  • Compact design
  • Can be installed individually or in pairs
  • Designed for use with L-S-BT mounting brackets, sold separately
Product Specifications
Material
304 Stainless Steel
Finish
Polished
Weight of Item (g)
38
Length or Depth of Item when closed (mm)
15.4
Length or Depth of Item when closed (in)
0.625
Height of Item (mm)
130
Height of Item (in)
5.125
Width of Item (mm)
8.8
Width of Item (in)
0.375
Max. Door Weight (kg)
13.2
Min. Door Weight (lbs)
6
Soft Closing
N
Self-Closing
N
Open/Lift Assist
N
Hold Open Angle
90
Hold Open Angle (?)
90
Hold Open Catch
Y
Adjustable
N
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products

LID SUPPORT STAY L, (HEAVY DUTY) - S-YT02L

$29.00
LID SUPPORT STAY L, (LIGHT DUTY) - S-YT01L

$26.00