HG-PA201-15

LIFT ASSIST HINGE, EXTERNAL SURFACE MOUNT, MAX TORQUE ANGLE 35° - HG-PA201-15

MSRP:
$111.00
Product Description

    Lift-Assist Torque-Adjustable Spring Hinge (HG-PA21-15)

    This external surface-mounted heavy-duty power lift-assist hinge (Product No. HG-PA21-15) is a torque-adjustable spring hinge that makes heavy top-opening lids easy to open and provides smooth, soft-closing action to keep them from slamming shut. This heavy-duty spring hinge offers a damper torque of 15 Nm (153 kgf-cm) over a maximum opening angle of 1 degrees. Like all Sugatsune products, our focus on product design delivers quality and durability. The construction of this lift-assist hinge features an SWO-grade steel spring and a 43 grade stainless steel hinge body, with a smooth plastic cover for a clean, neutral appearance.

    HG-PA21-15 Hinge Technical Details

    • The design facilitates smooth closing action and easy opening even for heavy lids.
    • For mounting on external surfaces.
    • Torque-adjustable spring hinge allows the torque to be raised or lowered (+/-5%) by turning the torque adjustment screw.
    • Torque peaks at either 2 degrees or 35 degrees, based on lid shape.
    • Hinge body dimensions are 21 × 15 × 42 mm.
    • Maximum damper torque is 15 Nm (153 kgf-cm), guaranteed to within 1%. We also have HG-PA21 hinges available in 2 Nm and 25 Nm of torque.
    • Maximum lid opening angle is 1 degrees.
    • The steel spring is SWO grade.
    • The hinge body is stainless steel 43 grade.
    See Installation Manual.
Product Specifications
Material
Stainless Steel, Plastic
Finish
White
Weight of Item (g)
1385
Length or Depth of Item when closed (mm)
201
Length or Depth of Item when closed (in)
7.9375
Height of Item (mm)
42
Height of Item (in)
1.6875
Width of Item (mm)
150
Width of Item (in)
5.9375
Max. Torque (kgf-cm/ea)
153
Min. Torque (kgf-cm/ea)
153
Mounting Type
Surface Mount
Holes
8
Adjustable
Y
Max. Opening Angle (?)
100
Max. Opening Angle (degree)
100
Peak Torque Angle (°)
35
Torque Tolerance
+-10%
Torque Adjustment Range
+-5%
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Size
M5
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files

Related Products

LIFT ASSIST HINGE, EXTERNAL SURFACE MOUNT, MAX TORQUE ANGLE 35° - HG-PA201-20

$113.00
LIFT ASSIST HINGE, EXTERNAL SURFACE MOUNT, MAX TORQUE ANGLE 35° - HG-PA201-25

$117.00
LIFT ASSIST HINGE, EXTERNAL SURFACE MOUNT - HG-PA270-35

$255.00
LIFT ASSIST HINGE, UNDER MOUNT, MAX TORQUE ANGLE 35° - HG-PA231-15

$111.00
LIFT ASSIST HINGE, UNDER MOUNT, MAX TORQUE ANGLE 35° - HG-PA231-20

$115.00