ARN-3-M-S

AILERON UPWARD-OPENING LIDS WITH HINGES - ARN-3-M-S

MSRP:
$57.00 USD
(No reviews yet) Write a Review
Quantity:
Product Description

Integrated design with Sugatsune's Olympia hinge create lift assist, free-stop, and soft closing functions

  • Lift assist and soft-close independently adjustable
Product Specifications
Material
Steel (SPCC)
Finish
Plain
Weight of Item (g)
847
Length or Depth of Item when closed (mm)
170
Length or Depth of Item when closed (in)
6.75
Height of Item (mm)
67
Height of Item (in)
2.6875
Width of Item (mm)
62
Width of Item (in)
2.5
Door Max. Torque (kg-cm)
61.2
Door Max. Torque (lbs-in)
53.1
Door Min. Torque (kg-cm)
40.8
Door Min. Torque (lbs-in)
35.4
Soft Closing
Y
Self-Closing
N
Open/Lift Assist
Y
Hold Open Angle
95
Hold Open Angle (?)
95
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
3.5 x 15
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is REACH Compliant
- o
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files

Related Products

AILERON UPWARD-OPENING LIDS WITH HINGES - ARN-3-M-BL-S

$57.00
AILERON UPWARD-OPENING LIDS WITH HINGES - ARN-3-H-S

$57.00
AILERON UPWARD-OPENING LIDS WITH HINGES - ARN-3-H-BL-S

$57.00
AILERON TOP-OPENING LIDS WITH HINGES - ARN-2-M-S

$57.00
AILERON TOP-OPENING LIDS WITH HINGES - ARN-2-M-S-BL

$57.00
AILERON TOP-OPENING LIDS  WITH HINGES - ARN-2-H-S

$57.00
AILERON TOP-OPENING LIDS  WITH HINGES - ARN-2-H-S-BL

$57.00
MOUNTING PLATE FOR AILERON STAY - ARN-SZ

$3.70
TORQUE HINGE (ONE WAY/UPWARD TOP-OPENING) - HG-TQA90-A

$178.00