Product Description
- Female low profile self tapping clip with coarse thread for use with drywall (sheetrock) and soft core materials
Product Specifications
Material
Plastic (POM)
Finish
White
Weight of Item (g)
5.5
Length or Depth of Item when closed (mm)
14.8
Length or Depth of Item when closed (in)
0.625
Height of Item (mm)
30
Height of Item (in)
1.1875
Width of Item (mm)
30
Width of Item (in)
1.1875
Min. Panel Thickness (mm)
10
Min. Panel Thickness (in)
0.375
Installation Type
Self tapping
For Drywall
Y
Wall Panel Model
Y
Ceiling Panel Model
N
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files