Product Description
- 11 lb (5 kg) pull out load
Product Specifications
Material
Plastic (POM)
Finish
White
Weight of Item (g)
2.5
Length or Depth of Item when closed (mm)
30
Length or Depth of Item when closed (in)
1.1875
Height of Item (mm)
12.7
Height of Item (in)
0.5625
Width of Item (mm)
30
Width of Item (in)
1.1875
Min. Panel Thickness (mm)
3
Min. Panel Thickness (in)
0.125
Pull Out Force (kg)
5
Pull Out Force (lbs)
11
Installation Type
Surface mount with 2 part epoxy
For Drywall
N
Wall Panel Model
Y
Ceiling Panel Model
N
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Size
4 (M3), 3/4 inch
Fasteners Type
Self-Tapping Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files