Product Specifications
Material
Plastic (Pp)
Finish
Black
Weight of Item (g)
7.7
Length or Depth of Item when open (mm)
15.9
Length or Depth of Item when open (in)
0.6875
Height of Item (mm)
14
Height of Item (in)
0.5625
Width of Item (mm)
14
Width of Item (in)
0.5625
Magnetic Force (kg)
2.5
Magnetic Force (lbs)
5.5
Sealed
N
Snap-in
N
Are Fasteners Included
N
Are Fasteners Required
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files