MC-159-2-ST

MAGNETIC CATCH WITH STUD BOLT (BACK MOUNT TYPE) - MC-159-2-ST

MSRP:
$14.70
Product Description
    • The bolts are designed to be fixed with nuts from the back side.
    • As there are no screw heads, it is easy to install and keep the flat surface clean.
    • Neodymium magnet for strong magnetic force.
    • Ultra-thin design with 3 mm thickness.
    • MC-159U-ST, Counter plate of back-mount type is also available.
Product Specifications
Material
Stainless Steel, Neodymium
Finish
Polished
Weight of Item (g)
14
Length or Depth of Item when closed (mm)
15
Length or Depth of Item when closed (in)
0.625
Height of Item (mm)
16.5
Height of Item (in)
0.6875
Width of Item (mm)
35
Width of Item (in)
1.4375
Magnetic Force (kg)
2
Magnetic Force (lbs)
4.4
Sealed
N
Snap-in
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Type
M5 Hexagon Nut
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files
2d/3d files

Related Products

MAGNETIC CATCH WITH STUD BOLT (BACK MOUNT TYPE) - MC-159-4-ST

$14.90
COUNTER PLATE WITH STUD BOLT (BACK MOUNT TYPE) - MC-159U-ST

$5.90
ULTRA THIN MAGNETIC CATCH - MC-159-8

$5.10
Ultra Thin Magnetic Catch - MC-159-BL

$4.60
Ultra Thin Magnetic Catch - MC-159

$4.60