MLG-20C

GUIDE BLOCK - MLG-20C

MSRP:
MSRP: $14.70
$12.00
Product Description
    • Requires use with MLG2 guide rail. MLG2-P55-4 Mounting Plate is optional (based on the application).
    • Smooth and high precision movement with the unique mechanism called “multi-roller”.
    • Please use with stoppers.
    • Common applications include food processing equipment, gaming and vending machines, medical and analytical machines, factory automation.
    • Recommended screw when used with MLG2-P55-4: M2.6 x 4 mm machine screw - low profile head
Product Specifications
Material
303 Stainless Steel, 304 Stainless Steel, Polyacetal
Finish
Plain
Weight of Item (g)
13
Length or Depth of Item when closed (mm)
43
Length or Depth of Item when closed (in)
1.75
Height of Item (mm)
18.1
Height of Item (in)
0.75
Width of Item (mm)
6
Width of Item (in)
0.25
Carriage Length (mm)
43
Carriage Length (in)
1.6875
Carriage Width (mm)
6
Carriage Width (in)
0.25
Mounting Type
Side Mount, Vertical Mount, Horizontal Mount
Non-Handed
Y
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
M2.6 x 4 mm machine screw - low profile head
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products

MINI GUIDE BLOCK FOR MRS20 - MR-20CS

$2.40
Multi-Roller Linear Guide Block - MLGX-25C-8

$45.00