MC-37/BLK-1

Non-Magnetic Touch Latch (New Style) - MC-37/BLK-1

MSRP:
$7.60
Product Specifications
Material
ABS
Finish
Black
Weight of Item (g)
32
Length or Depth of Item when closed (mm)
57
Length or Depth of Item when closed (in)
2.25
Length or Depth of Item when open (mm)
71
Length or Depth of Item when open (in)
2.8125
Height of Item (mm)
16
Height of Item (in)
0.6875
Width of Item (mm)
40
Width of Item (in)
1.625
Holding Force (kg)
8
Holding Force (lbs)
17.6
All-Stainless Steel
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
3.1 x 13, 3.5 x 10
Fasteners Type
Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is REACH Compliant
REACH 219
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products

Non-Magnetic Touch Latch (New Style) - MC-37/BRN-1

$7.60
Non-Magnetic Touch Latch (New Style) - MC-37/WHT-1

$7.60
Non-Magnetic Touch Latch - MC-28/BLK

$6.40
Non-Magnetic Latch (OLD STYLE) - MC-37/BLK

$7.60
NON-MAGNETIC TOUCH LATCH - MC-20BL

$6.00