PC-SF1

PANEL CLIP - SURFACE MOUNT FEMALE - PC-SF1

MSRP:
$1.40
Product Description
    Fastmount®-fitted panels can easily be removed and refitted in any sequence time after time. Use with a variety of panel and substrate materials for walls and ceilings, with covered, painted, and prefinished panels.
Product Specifications
Material
Plastic (POM)
Finish
White
Weight of Item (g)
5.9
Length or Depth of Item when closed (mm)
15.5
Length or Depth of Item when closed (in)
0.625
Height of Item (mm)
25
Height of Item (in)
1
Width of Item (mm)
48
Width of Item (in)
1.9375
Min. Panel Thickness (mm)
15
Min. Panel Thickness (in)
0.5625
Installation Type
Surface mount with screws (2)
For Drywall
N
Wall Panel Model
Y
Ceiling Panel Model
Y
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
3.5 mm or #6 self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files

Related Products

PANEL CLIP - SURFACE MOUNT MALE - PC-SM2

$1.40
PANEL CLIP - SURFACE MOUNT MALE HEAVY DUTY (BLACK) - PC-SM2H

$1.60
PANEL CLIP - SURFACE MOUNT MALE ADHESIVE FIX - PC-SM1AC

$1.50
PANEL CLIP - SIDE MOUNT FEMALE BROWN - PC-RF1-B

$1.40
PANEL CLIP - SELF TAPPING FEMALE - PC-F1A

$1.40