APDL-260/BRN

PLASTIC VENTILATOR - APDL-260/BRN

MSRP:
$3.20 USD
(No reviews yet) Write a Review
Quantity:
Product Description
  • Available in 2 sizes and 4 finishes
  • Can be pressure fit into place
Product Specifications
Material
Plastic (ABS)
Finish
Brown
Weight of Item (g)
60
Length or Depth of Item when closed (mm)
70
Length or Depth of Item when closed (in)
2.8125
Height of Item (mm)
10
Height of Item (in)
0.4375
Width of Item (mm)
260
Width of Item (in)
10.25
Nesting Grommets
N
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files

Related Products