HS-180

STAINLESS STEEL LID SUPPORT - HS-180

MSRP:
$16.00 USD
(No reviews yet) Write a Review
Quantity:
Product Description
  • For downward-opening flap doors
  • Can be installed individually or in pairs
  • Non-Handed : Can be installed on left or right side
Product Specifications
Material
304 Stainless Steel
Finish
Satin
Weight of Item (g)
80
Length or Depth of Item when open (mm)
210
Length or Depth of Item when open (in)
8.3125
Height of Item (mm)
40
Height of Item (in)
1.625
Width of Item (mm)
30
Width of Item (in)
1.1875
Soft Closing
N
Self-Closing
N
Open/Lift Assist
N
Hold Open Catch
N
Adjustable
N
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
3.5 mm self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
Y
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files

Related Products

STAINLESS STEEL LID SUPPORT - HS-210

$16.50
STAINLESS STEEL LID SUPPORT - HS-240

$18.20